Basic settings
Parameter group | Description |
|---|---|
Operating mode (see chapter Functional description) | Selection of the mode: Mode 0 (standard) Mode 1 (stop with a sensor) Mode 2 (stop with two sensors; restart possible in both directions) Mode 3 (stop with two sensors; restart possible only in opposite direction) |
AS-Interface output bit mapping (see chapter Functional description) | Selection of the mapping: Mapping 0, mapping 1 |
Direction of rotation reversal | Enables the reversal of the direction of rotation via software. |
Front module design (for selection, see chapter Front module design using CBG or Front module design using front module (..S.4))
| – Front module (..S.4) – CBG |
Sensor evaluation in manual mode | Yes/no |
Application error mode | – Operational error – Technical error See chapter Application error mode |
Password for extended parameter access AS1 | Parameter access for service |
Digital input routing in manual mode | Specifies whether the physical level of the digital inputs is routed to data bits DO2 and DO3. |
Prioritized terminal control
Parameter group | Description |
|---|---|
Speed 1 | Input range of fixed setpoints that become active in this operating mode. |
Acceleration/deceleration
| Input range of fixed setpoints that become active in this operating mode. |
Configuration of sensor assignment
Parameter group | Description |
|---|---|
Sensor M1 | DI01 DI02 DI03 DI04 In mode/mapping: 3/0, 3/1, the sensor is assigned to a direction of rotation. |
Sensor logic | In mode/mapping: 1/0, 1/1, 2/0, 2/1, 3/0, 3/1, you can select the sensor logic NC contact/NO contact. |
Sensor M2 | DI01 DI02 DI03 DI04 In mode/mapping: 3/0, 3/1, the sensor is assigned to a direction of rotation. |
Sensor logic | In mode/mapping: 1/0, 1/1, 2/0, 2/1, 3/0, 3/1, you can select the sensor logic NC contact/NO contact. |
Digital inputs
Parameter group | Description |
|---|---|
DI00 | Output stage enable; cannot be changed. |
DI01 | When "Data Flexibility input" is delivered, it is necessary so that the input can be used in MOVIKIT®. |
DI02 | When "Data Flexibility input" is delivered, it is necessary so that the input can be used in MOVIKIT®. |
DI03 | Freely configurable. If you intend to use the input as a sensor input, it must be set to "Data Flexibility input". |
DI04 | Local operation via CBG: Freely configurable. If you intend to use the input as a sensor input, it must be set to "Data Flexibility input". Local operation via front module (..S.4): When "Prioritized terminal control – activation" is delivered. Parameterization is necessary to make it possible to start local operation and must not be changed. |
Digital outputs
Parameter group | Description |
|---|---|
DO R | Configuration option for the relay output. |
Fixed setpoint travel parameters
Parameter group | Description |
|---|---|
Speed | Input simplification. The speed value can be specified in rpm and written in all fixed speed setpoints using the "Apply for all table positions" button. |
Acceleration | Input simplification. The acceleration value can be specified in rpm*s and written in all fixed acceleration setpoints using the "Apply for all table positions" button. |
Deceleration | Input simplification. The deceleration value can be specified in rpm*s and written in all fixed deceleration setpoints using the "Apply for all table positions" button. |
Fixed setpoints (mode/mapping: 0/0, 1/0, 2/0, 2/1, 3/0, 3/1) | |
Speed values: 0 – 3 | Input range of the fixed setpoints |
Acceleration values: 0 – 3 | Input range of the fixed setpoints |
Deceleration values: 0 – 3 | Input range of the fixed setpoints |
Fixed setpoints (mode/mapping: 0/1) | |
Speed values: 0 & 1 | Input range of the fixed setpoints |
Acceleration 1 values: 0 & 1 | Input range of the fixed setpoints |
Acceleration 2 values: 0 & 1 | Input range of the fixed setpoints |
Deceleration 1 values: 0 & 1 | Input range of the fixed setpoints |
Deceleration 2 values: 0 & 1 | Input range of the fixed setpoints |
Fixed setpoints (mode/mapping: 1/1) | |
Speed values: 0 & 1 | Input range of the fixed setpoints |
Acceleration values: 0 & 1 | |
Deceleration values: 0 & 1 | Input range of the fixed setpoints |
Resulting assignment of data bits | |
Assignment of data bits (of controller DO0-3) | DO00: Direction of movement positive DO01: Direction of movement negative DO02: Fixed setpoint 20 DO03: Fixed setpoint 20 |
Assignment of data bits (of controller DO0-3) | DI00: Automatic/local mode DI01: Ready for operation DI02: DI01* || Sensor 1Depending on the selected mode/mapping. DI03: DI02* || Sensor 21) |