Front module design using front module (..S.4)
Input | Function | Additional information |
|---|---|---|
DI00 | Output stage enable | Fixed assignment |
DI01 | Automatic mode: When used as a sensor input, the input must be configured as a "Data The input can be freely configured for other uses. Local operation: The input is configured automatically with the function "Prioritized terminal control – positive direction of rotation".When switching from local operation to automatic mode, the parameterization is written to the original value. | |
DI02 | Automatic mode: When used as a sensor input, the input must be configured as a "Data The input can be freely configured for other uses. Local operation: The input is configured automatically with the function "Prioritized terminal control – negative direction of rotation".When switching from local operation to automatic mode, the parameterization is written to the original value. | |
DI03 | Freely configurable | |
DI04 | Prioritized terminal control – activation | Fixed assignment – the assignment must not be changed. |