"DRIVE" status LED

The following table describes the display functions of the "DRIVE" LED:

LED

Operating status/

Meaning

Measure

Fault code

Subfault code

Off

Not ready for operation

Line voltage absent.

Power on the line voltage.

Yellow

Flashing very rapidly, 4 Hz

Not ready for operation

Initialization phase

Wait until initialization is complete.

Green/yellow

Flashing with changing colors, 0.5 Hz

(1 x green, 1 x yellow)

Ready for operation, but device inhibited

The "STO" signal is active.

Deactivate the "STO” signal.

Yellow

Flashing slowly, 0.5 Hz

Not ready for operation,
24 V standby mode

Line voltage absent.

24 V standby voltage is present.

Yellow

Pulse with cyclic duration factor 0.25 s

Ready for operation, but device inhibited

 

The output stage is inhibited.

The energy-saving mode is active.

Yellow

Permanently lit

Ready for operation, but device inhibited

Line voltage is OK.

The output stage is inhibited.

Green

Flashing slowly,
1 Hz

Manual mode/local mode

Manual mode/local mode is active.

Green

Permanently lit

Device enabled.

The output stage is enabled.

The motor is in operation.

Yellow/red

Flashing with changing colors, 1 Hz

(2 x yellow, 2 x red)

Ready

 

A warning is present.

The output stage is enabled.

Refer to chapter "Fault description” in the product manual for possible measures.

An error is present.

The output stage is inhibited.

Green/red

Flashing with changing colors, 1 Hz

(2 x green, 2 x red)

Ready

A displaying fault is present.

The output stage is enabled.

The motor is in operation.

Refer to chapter "Fault description” in the product manual for possible measures.

Red

Flashing, 1 Hz

3

1

Ground fault

Refer to chapter "Fault description” in the product manual for possible measures.

4

1

Brake chopper fault

6

1

Line fault

7

1

DC link fault

8

1, 2, 3

Speed monitoring fault

9

1, 2, 5, 6, 9, 10, 11, 13, 14, 15

Control mode fault

10

1, 3 – 11

Data Flexibility fault

11

1 – 6

Temperature monitoring fault

12

3, 4, 5, 7, 9, 11

Brake fault

16

1, 3, 5 – 9, 13, 20 – 27 41 – 43, 50, 60

Startup fault

19

1, 3, 4, 5, 9, 11, 12

Process data fault

20

2, 11

Device monitoring fault

23

4

Power section fault

25

1 – 7, 20, 21, 30 – 33, 61, 70

Parameter memory monitoring

26

1, 3

External fault

28

1 – 12, 14

FCB drive function fault

31

1 – 7

Thermal motor protection fault

32

3 – 8, 12

Communication error

33

9, 11 – 13, 15, 18, 22

System initialization error

34

1

Process data configuration error

35

1 – 4

Function activation error

44

2, 3, 4

Fault
overcurrent phase U, V, W

45

3, 7, 50, 51, 52

Fieldbus interface error

46

2, 3, 50 51, 52

Safety option error

Red

Permanently lit

1

1, 2, 5

Output stage monitoring fault

Contact SEW-EURODRIVE Service.

4

2

Brake chopper fault

9

3, 4, 8

Control mode fault

10

2, 99

Data Flexibility fault

11

7, 8

Temperature monitoring fault

16

2, 11, 12. 30, 40

Startup fault

17

7, 8

Internal processor fault

18

1, 3, 4, 7, 8, 9, 10, 12, 13, 18

Software error

20

1, 7

Device monitoring fault

25

10, 12 – 19, 50, 51

Parameter memory monitoring error

28

13

FCB drive function fault

33

1, 2, 6, 7, 8, 10

System initialization error

45

1, 2, 5, 9

Fieldbus interface error

46

1

Safety option error