Boundary conditions
You may only use the thermal motor protection without temperature sensor if the following conditions are met:
Boundary conditions | |
|---|---|
General information | Observe the instructions in the documentation (operating instructions and product manual), in particular the chapters "Configuration of the drive unit" and "Technical data". |
Type of cooling | Natural cooling |
Ambient temperature | -20°C to +40°C |
Thermal class of motor winding | 155 (F), 180 (H) |
Installation altitude | h ≤ 1000 m |
You must not use the thermal motor protection without temperature sensor with the following motors:
- Motors with forced cooling fan
- Motors without fan
- Non-ventilated motors
- Third-party motors