Characteristic values for accuracy of torque and speed
VFCPLUS | VFCPLUS with encoder | ||
|---|---|---|---|
Motor temperature sensor | |||
Without | With | ||
Accuracy
| Depends on the accuracy of the motor parameters INFORMATION: The more accurate the motor parameters, the more accurate the torque. For greater torque accuracy, measure the motor parameters with FCB25. | ||
Deviation with FCB25 | < 5% MN | ||
Typical deviation | < 10% MN | ||
Maximum deviationIf n is permanently < 20% of the nominal speed. | < 15% MN | < 25% MN | < 15% MN |
VFCPLUS without encoder | All control modes with encoders | |
|---|---|---|
Accuracy | depends on the accuracy | Maximum deviation: |