Functions
HV brake control B | Control type | ||
|---|---|---|---|
Default | Voltage control | ||
Functional safety | Availability with safety brakes | Not available | |
Explosion protection | Availability for applications in an explosion-protected area | Not available | For information on installation and startup, refer to the operating instructions of the motor. INFORMATION Only install MOVIONE® outside the explosion-protected area. |
Brake control
| Supported | SEW brakes
| Brakes from SEW-EURODRIVE and third-party brakes in compatible voltage and current ranges |
Control functions |
| Not available | |
Monitoring functions of the brake control and the brake |
|
| |
| |||
Brake chopper function | General description | The brake control uses the brake coil to dissipate the regenerative energy from the DC link of the inverter. This brake chopper function provides an option for dissipating regenerative energy, either for the brake coil or for a braking resistor. | Not available |
Optimal power consumption | The brake chopper function achieves optimal power consumption for brake coils with a nominal voltage of AC 230 V. | ||
Brake condition monitoring
| Condition monitoring |
| Not available
|
Air gap measurement Brake lining reserve (ratio; specification in %, parameter 8437.11) | 100% brake lining reserve: Minimum air gap (no wear) Counting increments and air gap range depend on the brake type and size | ||
0% brake lining reserve: Maximum air gap (maximum wear) | |||
Brake coil Temperature in °C, parameter 8437.5 | Measurement increment: 1 K | ||
Thermal brake coil utilization Ratio, % specification, | 0%: | ||
100%: | |||