USM21A interface adapter

An order using part number 28231449 includes the following parts:

  • USM21A interface adapter
  • USB connection cable for the USM21A – PC connection
  • Serial interface cable with 2 RJ10 connectors

The USM21A interface adapter is used to connect the PC and the engineering interface of the device.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

USM21A interface adapter

The following connection cables are included in the delivery:

  • USB 2.0 connection cable
    • USB type A/USB type B
    • Length: 1.5 m
  • RJ10/RJ10 connection cable
  • For connection to the X31 engineering interface
    • With 2 RJ10 connectors
    • Length: 3 m

28231449