Mechanical conditions

The specifications are characteristic values for the device test. They are based on the test characteristic values of class 3M5 according to EN 60721-3-3:1995 and of class 5M1 according to EN 60721-3-5:1997.

Vibration (sinusoidal)

2 – 9 Hz: 3 mm

9 – 200 Hz: 1 g

Vibration (noise)

10 – 200 Hz: 0.3 m2/s3

200 – 500 Hz: 0.1 m2/s3

Shocks (half sine)

10 g at 11 ms shock duration