Drive units with decentralized inverters

MOVIGEAR®
performance

Mechatronic
drive unit (≙ IE5)

MOVIMOT®
advanced DRN..

Asynchronous motor (≙ IE3)

MOVIMOT®
advanced DR2C..

Synchronous motor (≙ IE5) 

MOVIMOT®
performance

Synchronous motor (≙ IE5)

0.8 – 2.2 kW
motor nominal power
or 4 – 10 Nm
motor rated torque

0.37 – 7.5 kW
nominal power

0.69 – 7.38 kW
nominal power

0.75 – 4.19 kW
nominal power
or 3.6 – 20 Nm
rated torque

MOVIONE® DRN..

Asynchronous motor (≙ IE3)

MOVIONE® DR2C..

Synchronous motor (≙ IE5) 

0.25 – 1.5 kW
nominal power

0.25 – 1.5 kW
nominal power