Motor assignment of MOVIONE® drive units with DRN.. motors
The following table shows the available assignment variants of the MOVIONE® drive units with DRN.. asynchronous motor in the star connection:
Motor type | Inverter | |
|---|---|---|
| IN | 4.0 A |
0040 | ||
DRN71MS4 | MN | 1.7 Nm |
DRN71M4 | 2.5 Nm | |
DRN80MK4 | 3.65 Nm | |
DRN80M4 | 4.95 Nm | |
DRN90S4 | 7.2 Nm | |
DRN90L4 | 9.8 Nm | |
