Installation requirements

  • The wiring technology must comply with the EN 60204-1 standard.
  • The safe control cables must be routed in accordance with the EMC requirements. The following points must therefore be observed:
    • Shielded cables must be permanently (fixed) installed and protected against external damage, or equivalent measures must be taken.
    • Adhere to the regulations in force for the application.
    • The following maximum cable lengths must be observed:
    • F-DI: 30 m
    • F-SSx: 30 m
    • You must use suitable measures to ensure that the safe control cables are routed separately from the power lines of the drive. This does not apply to cables approved by SEW‑EURODRIVE specifically for this application case.
  • The values specified for the safety components must be strictly adhered to when designing the safety circuits.
  • When planning the installation, observe the technical data of the device.