X23: Analog input AI1 and analog input/analog output AIO1

Specification

Quantity

2 (1 input and 1 input/output)

Cycle time

2 ms

Response time

175 µs plus cycle time

Current output

Imax = 50 mA

Resolution

10 bits

Short-circuit protection

Yes

Connection

X23:1: REF reference voltage output: 10 V, Imax = 3 mA

X23:2: Analog input AI1:
Voltage input 0 – 10 V
Input resistance Ri ≥ 20 kΩ
Current input 0 (4) – 20 mA
Input resistance Ri = 250 Ω

The input is referenced to GND, analog input voltage or current, switchable via DIP switch S4.

X23:3: GND: Reference potential

X23:4: AIO1 Analog input or analog output AIO1 parameterizable:

  • AIO1 as analog input: 0 – 10 V, input resistance Ri ≥ 20 kΩ
  • AIO1 as analog output: 0 – 10 V, load resistance RLast ≥ 10 kΩ Imax = 1 mA

Connection contacts

Cage clamp terminal

Maximum cable length

30 m