X20: Digital inputs
Specification | |
|---|---|
Quantity | 4 |
Design | Type 2 according to IEC 61131-2 |
Cycle time | 2 ms |
Response time | 175 µs plus cycle time |
Connection | X20:1 – 4: Digital inputs DI01 – DI04: Selectable, see parameter menu, current consumption per digital input 6 mA |
Connection contacts | |
Maximum cable length | 30 m |