Automatic configuration for terminal mode
If the inverter loads the configuration for terminal mode, the following pre-assigned terminal functions are available.
The assignment of the terminals can be changed by the user.
Digital inputs | |
|---|---|
DI01 | FCB 05 – fixed setpoints, positive direction of rotation |
DI02 | FCB 05 – fixed setpoints, negative direction of rotation |
DI03 | Fixed speed setpoint bit 0 |
DI04 | Fixed speed setpoint bit 1 |
Configurable digital inputs/digital outputs | |
|---|---|
DIO01 | Error reset (set as input) |
DIO02 | No function (set as input) |
Analog input | |
|---|---|
AI1 | Analog input voltage or current Speed setpoint source: 0 to 10 V; 0 to 1500 min-1 |