Single conductor, with wire ferrule, flexible, with or without plastic collar
MOVITRAC® basic | Terminal designation | Terminal type | Stripping length in mm | Cable cross section in mm2 | |||
|---|---|---|---|---|---|---|---|
Plastic collar | |||||||
with | without | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
All inverters | X20 | Spring terminal | 8.5 – 9.5 | 0.25 | 1 | 0.25 | 1 |
X22 | 8.5 – 9.5 | 0.25 | 1 | 0.25 | 1 | ||
X23 | 8.5 – 9.5 | 0.25 | 1 | 0.25 | 1 | ||
X1 | Screw terminal | 8 | 0.25 | 2.5 | 0.25 | 2.5 | |
X2 | 8 | 0.25 | 2.5 | 0.25 | 2.5 | ||
Gateway | X5 | Spring terminal | 10 | 0.25 | 2.5 | 0.25 | 2.5 |