Technical data
Line filter | Unit | CNF11A | CNF31A |
|---|---|---|---|
Part number | – | 28296311 | 28296354 |
Nominal line voltage Vline (in accordance with EN 50160) | V | 1 × AC 200 – 240 V | 3 × AC 200 – 500 V |
Line frequency fline | Hz | 50 – 60 ± 5% | |
Nominal current IN | A | 10 | 3.6 |
Nominal power loss | W | 4.5 | 2.5 |
Ambient temperature ϑA | °C | 0 – 55 °C | |
Derating at ambient temperature > 45 °C | – | -3% IN/K up to maximum 60 °C | |
Connection contact | – | Connector: | |
Cross section | mm2 | 2.5 | |
Tightening torque | Nm | 0.5 – 0.6 | |
PE connection contact | – | M4 screw | |
Tightening torque PE | Nm | 1.2 – 1.5 | |
Degree of protection | – | IP20 | |
Mass | kg | 0.33 | 0.34 |