Type designation

Example: MCB91A-0025-5D3-2-000

MC

Product name

MOVITRAC®

B

Device type

B = Basic

91

Series

91 = With DC 24 V switched-mode power supply

A

Version

A = Version status of the device series

0025

Performance class

0025 = Nominal output current – e.g. 0025 = 2.5 A

5

Connection voltage

2 = AC 200 – 240 V

5 = AC 200 – 500 V

D

EMC variant

D = EMC filter limit value category C3 in accordance with EN 61800-3

3

Connection type

1 = 1-phase connection

3 = 3-phase connection

2

Operating mode

2 = 2-quadrant operation

0

Variants

0 = Standard

0

Technology level

0 = Standard

0

Application level

0 = Standard/MOVIKIT® Velocity Drive