Mounting to customer shaft with shaft shoulder
If a shaft with shaft shoulder is used, the shaft shoulder must have a minimum height. For the dimensions for the shaft diameter at the shaft shoulder and at the shaft at the area of hollow shaft, refer to the following table.
Size | Ø shaft shoulder in mm | Ø area of hollow shaft in mm |
|---|---|---|
X100 | 90 | 75 |
X110 | 95 | 80 |
X110 | 100 | 85 |
X120 | 105 | 90 |
X120 | 110 | 95 |
X130 | 115 | 100 |
X130 | 120 | 105 |
X140 | 125 | 110 |
X140 | 130 | 115 |
X150 | 130 | 115 |
X150 | 135 | 120 |
X150 | 140 | 125 |
X160 | 140 | 125 |
X160 | 145 | 130 |
X160 | 150 | 135 |
X170 | 145 | 130 |
X170 | 150 | 135 |
X170 | 155 | 140 |
X170 | 160 | 145 |
X180 | 155 | 140 |
X180 | 160 | 145 |
X180 | 165 | 150 |
X180 | 170 | 155 |
X180 | 175 | 160 |
X190 | 165 | 150 |
X190 | 170 | 155 |
X190 | 175 | 160 |
X200 | 170 | 155 |
X200 | 175 | 160 |
X200 | 180 | 165 |
X200 | 185 | 170 |
X200 | 190 | 175 |
X210 | 180 | 165 |
X210 | 185 | 170 |
X210 | 190 | 175 |
X210 | 195 | 180 |
X210 | 200 | 185 |
- Clean the customer shaft and the inside of the hollow shaft. Make sure that all grease and oil residues are removed.
- Push the bushing onto the customer shaft up to the shaft shoulder.
- Apply NOCO-Paste onto the bushing and spread it thoroughly.
- Push the gear unit [5] onto the customer shaft up to the stop.
- Fasten the gear unit on the mounting surface (do not tighten the screws).
- Make sure that all locking screws are loosened and slide the shrink disk [6] onto the hollow shaft [2].
- Position the inner ring [6c] of the shrink disk to dimension A.






Size | Dimension A in mm |
|---|---|
X100 | 2.5 |
X110 | 4 |
X120 | 7 |
X130 | 7 |
X140 | 3 |
X150 | 5 |
X160 | 5 |
X170 | 10 |
X180 | 10 |
X190 | 10 |
X200 | 3 |
X210 | 3 |
- Slide the counter bushing [7] onto the customer shaft and into the hollow shaft [2].
- Tap lightly on the flange of the counter bushing [7] to ensure that the bushing is fitted securely in the hollow shaft.
- Make sure that the conical bushing [7] is pushed into the shaft until there is no play between the customer's shaft [1], bushing [7], and hollow shaft.
- Tighten the locking screws [6a] of the shrink disk only manually. Align the taper (outer ring) [6b] parallel to the taper bushing (inner ring) [6c].




[6a] | Locking screws | [L1] | Delivery state (pre-assembled) |
[6b] | Outer ring | [L2] | Completely assembled (ready for operation) |
[6c] | Inner ring |
INFORMATION

If the taper (outer ring) and the taper bushing (inner ring) cannot be aligned on the face that holds the screws, disassemble the shrink disk again and carefully clean/lubricate it sufficiently.
- Tighten the locking screws clockwise (not in diametrically opposite sequence) by a quarter turn each. Work around the ring in several stages, evenly tightening the locking screws [10] by a quarter turn until the taper (outer ring) [9a] and the taper bushing (inner ring) [6c] align on the face that holds the screws as is shown in the illustration below.
- The remaining gap between bushing and hollow shaft end, as well as mating bushing and hollow shaft end must be > 0 mm.
- Tighten the retaining screws of the gear unit with the specified tightening torque. For the tightening torque, refer to the operating instructions of the gear unit.

