Planetary gear unit
The planetary gearmotors of type PNZ63. DCA63.. and PNZ80. DCA80.. have an overload-capable gear unit for high peak loads. Thanks to its compact design, the planetary gearmotor offers excellent running smoothness and is very powerful. The gearmotor offers high reduction ratios in both the first and second stage. It has no offset.
The following table provides an overview of the designs.
Designation | |
|---|---|
PNZ..A | Solid shaft with key |
The following table provides an overview of the most important technical data of MOVIMOT® performance ELV drive units with planetary gear unit.
Drive unit | PNZ63 DCA.63 1-stage | PNZ63 DCA.63 2-stage | PNZ80 DCA.80 1-stage | PNZ80 DCA.80 2-stage | |
|---|---|---|---|---|---|
Technical data |
| ||||
Nominal output speed At ne = 4000 min-1 | na min-1 | 800 | 267 / 89 | 800 | 267 / 160 / 89 |
Continuous output torque At ne = 1500 min-1 | Ma Nm | 22 | 61 / 58 | 70 | 115 / 115 / 100 |
Peak output torque | Mpk Nm | 66 | 150 | 210 | 345 / 345 / 300 |
Overhung load on the output end at Ma At ne = 1500 min-1 | FRa N | 350 | 350 | 1300 | 1300 |
Reduction ratios | i | 5 | 15 / 45 | 5 | 15 / 25 / 45 |
Degree of protection | IP 54 with customer sealing on the flange side | ||||
Number of stages | 1 | 2 | 1 | 2 | |
Gear unit backlash | < 1.1° | < 1.2° | < 1.1° | < 1.2° | |
L1 | mm | 20 | 20 | 27 | 27 |


