Fault 32 Communication
Subfault: 32.2 Description: EtherCAT®/SBusPLUS process data timeout | ||
|---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
Timeout in process data transfer during EtherCAT®/SBusPLUS communication. | – Check the wiring of the system bus and module bus. – Check that the EtherCAT®/SBusPLUS configuration is set correctly in the MOVI-C® CONTROLLER. – Check the EtherCAT®/SBusPLUS timeout configuration in the device. | |
Subfault: 32.3 Description: Faulty synchronization signal | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Faulty synchronization signal period. | Check that the EtherCAT®/SBusPLUS configuration is set correctly in the MOVI-C® CONTROLLER. | |
Subfault: 32.4 Description: No synchronization signal | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
No synchronization signal present. | Check that the EtherCAT®/SBusPLUS configuration is set correctly in the MOVI-C® CONTROLLER. | |
Subfault: 32.5 Description: Synchronization timeout | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Timeout while synchronizing to synchronization signal. | Check that the EtherCAT®/SBusPLUS configuration is set correctly in the MOVI-C® CONTROLLER. | |
Subfault: 32.6 Description: Copy parameter set | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Error while downloading parameter set to device. | – Check the wiring of the system bus and module bus. – Restart download. | |
Subfault: 32.7 Description: Application heartbeat timeout | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Communication between application program (e.g. MOVIKIT® of the Drive or IEC Program module group) and device interrupted. | – Check status of the application program. – Restart application program. | |
Subfault: 32.14 Description: Internal communication error | ||
|---|---|---|
| Response: Disconnect storage unit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
An error occurred in the non-safe communication. | – Switch the device off and on again. – If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW-EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |