Fault 33 System initialization
Subfault: 33.1 Description: Offset determination current measurement | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error detected during current measurement. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.2 Description: Firmware CRC check | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error checking firmware. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.6 Description: FPGA configuration | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error checking FPGA configuration. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.10 Description: Run-up timeout | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Timeout during system run-up. | Contact SEW‑EURODRIVE Service. | |
Subfault: 33.12 Description: Memory module plugged in | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
A plugged-in memory module was detected during device start. The setting for the device parameter source is set to "Internal memory". | – Switch off the device. Remove the memory module and restart the device. – Change the parameter "Non-volatile memory source" to "Arbitrary" or "Replaceable memory module". Switch the device off and on again. | |
Subfault: 33.13 Description: Memory module removed | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The device was started without a memory module. This device variant can be operated without memory module. | Switch off the device, insert the memory module, and switch on the device again. | |
The device was started without a memory module. For the parameter "NV memory source", however, the setting "Replaceable memory module" was defined. | – Switch off the device, insert the memory module, and switch on the device again. – Change the setting of the "NV memory source" to "Internal memory". Switch the device off and on again. | |
Replaceable memory module removed during ongoing operation. | – Switch off the device, insert the memory module, and switch on the device again. – Change the setting of the "NV memory source" to "Internal memory". Switch the device off and on again. | |
Subfault: 33.14 Description: EtherCAT® slave controller cannot be accessed | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
EtherCAT® slave controller cannot be accessed. | Contact SEW‑EURODRIVE Service. | |