Fault 7 DC link
Subfault: 7.6 Description: Overvoltage A-side or B-side | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Ground fault at the positive terminal on the A-side or B-side. | Eliminate the ground fault. | |
Braking resistance too high. | Check the technical data of the braking resistor. | |
Excessive regenerative power of an actuator. | Check the application. | |
Energy storage unit dimensioned too small. | Check the project planning. | |
Subfault: 7.7 Description: Undervoltage A-side or B-side | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Excessive motor power of an actuator. | Check the application. | |
Energy storage unit dimensioned too small. | Check the project planning. | |
Excessive motor power. | Check the application. | |
Insufficient recharging power from power grid. | Check the application. | |
Subfault: 7.8 Description: Short circuit A-side or B-side | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Capacitance of the storage unit not parameterized correctly. | Check the parameterization. | |
Short circuit in output stage end. | Eliminate the short circuit. | |
Subfault: 7.13 Description: Insulation overrun | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The rms value of the +Va voltage or the +Vb voltage measured against PE has been greater than the permissible insulation voltage for a long period of time. This can be due to the following reasons: – The +Va and +Vb voltages have an unfavorable ratio. – The leakage currents against PE are not symmetrical. – The insulation is faulty. | – Reduce the excessive voltage or increase the voltage of the other side. – Eliminate the insulation fault. | |
The rms value of the -Vz voltage measured against PE has been greater than the permissible insulation voltage for a long period of time. This can be due to the following reasons: – The leakage currents against PE are not symmetrical. – The insulation is faulty. | – Acknowledge the warning. – If the warning occurs again, switch the device off and on again. – Eliminate the insulation fault. – If the warning occurs repeatedly, contact SEW-EURODRIVE Service. | |