Operating displays on the power supply module and on the DC/DC converter module
Display | Description | State | Comment / action |
|---|---|---|---|
Displays during boot process | |||
b0 | Device passes through several states when loading the firmware (boot) in order to become ready for operation. |
|
|
nF | |||
nc | |||
nH | |||
rF | |||
-b | |||
rb | |||
b3 | |||
br | |||
Displays of different device statuses | |||
00 | DC voltage is too low on the A-side and/or B-side. |
|
|
• | Energy-saving mode | Energy-saving mode active | |
C0 Flashing | Module bus is not ready. | Check the module bus connection. | |
C1 Flashing | Startup state | Startup state is activated. | |
C3 Flashing | Synchronization with the bus is not OK. Process data processing not available. |
| |
C6 Flashing | Internal device supply incomplete |
| |
C8 Flashing | External device not ready | "Not ready" signal detected at digital input. | |
Cd Flashing | Parameter download running. | A parameter set is being downloaded. | |
Displays during initialization procedures (parameters will be reset to the default value) | |||
d0 Flashing | Basic initialization |
| Waiting for initialization to finish. |
d1 Flashing | Initialization at delivery state | ||
d2 Flashing | Parameter initialization in progress. | ||
Displays in normal operation | |||
51 | Output stage inhibit |
| The output stage is inhibited. Brake chopper can still work. |
52 | Inhibit brake chopper. |
| Output stage and brake chopper are inhibited. |
55 | Voltage control |
| The device controls the voltage on one of the two output stage sides. |
57 | Current control |
| The device controls the current on one of the two output stage sides. |
64 | Disconnect the storage unit. |
| Output stage and brake chopper are inhibited. |