General technical data
The following table lists the technical data for all modules from Power and Energy Solutions, regardless of
- Type
- Design
- Size
- Power rating
Power and Energy Solutions | |
|---|---|
Interference immunity | Meets EN 61800-3; 2. Environment |
Interference emission | Limit value category C2 to EN 61800‑3 |
Ambient temperature ϑamb | 0 to +45 °C without derating; MDP92A, MDE90A, MDS90A: Shutdown caused by overtemperature |
Climatic requirements |
|
Chemically active substances |
|
Mechanically active substances |
|
Vibration testing to EN 61800-5-1 | |
|---|---|
All modules | Current-carrying capacity complies with EN 61800-5-1 |
Degree of protection according to EN 60529 | |
|---|---|
All modules | IP20 |
Pollution class | 2 in accordance with IEC 60664-1 |
Overvoltage category | III in accordance with IEC 60664-1 |
Installation altitude | Up to h ≤ 1000 m without restrictions. The following restrictions apply to altitudes > 1000 m:
|