Device structure of DC/DC converter module MDE90A-0750-500-X-S00

A: View from top | B: View from front | C: View from bottom | |||
[1] | X21: Digital input | [4] | Shield terminal | [17] | X12: Storage voltage measurement, MDS90A-.. connection |
[2] | X30 OUT: System bus | [5] | X20: Digital inputs/outputs | ||
[3] | X30 IN: System bus | [6] | X33: Storage unit interface | ||
[7] | EtherCAT® ID switch | ||||
| [8] | Power LED |
|
| |
|
| [9] | 7-segment display |
|
|
|
| [10] | X31_A/X31_B: SEW‑EURODRIVE Service interface |
| |
|
| [11] | X5: 24 V supply voltage connection |
|
|
|
| [12] | PE connection |
|
|
|
| [13] | X4: DC link busbar |
|
|
|
| [14] | X13: Energy storage unit connection |
|
|
|
| [15] | Shield terminal |
|
|
|
| [16] | PE connection at housing |
|
|