Performance data
MOVIDRIVE® modular | MDP92A-0250-503-4-S00 |
|---|---|
Nominal power PN | 25 kW |
Maximum power at UN | 40 kW |
Input | |
Nominal line voltage (according to EN 50160) AC Vline | 3 × 200 to 500 V |
Nominal line current AC Iline | 40 A |
Line frequency fline | 50 – 60 Hz ± 5% |
Connection X1 | Plug connector, 0.75 – 16 mm2 |
PE connection | M6 screw × 16, max. 35 mm2 |
Output (DC link) | |
Nominal DC link voltage UNDCL | DC 560 V |
Adjustable range | 0 – 800 V |
Maximum voltage | 1000 V |
Nominal DC link current DC INDCL | 50 A |
Max. DC link current DC IDCL max | 80 A (for 60 s) |
Overload capacity | 160% IN for 60 s |
Connection for -UZ/+UZ | CU bars |
Screw M6 × 16 | |
PE connection | Screw M6 × 16 |
Connection of external energy storage unit | M6 screw × 16, max. 35 mm2 |
Brake chopper and braking resistor | |
Minimum braking resistance value RBWmin | 10 Ω |
Maximum brake chopper power | no limit |
Connection X1 | Plug connector 0.75 – 16 mm2 |
PE connection | Screw M6 × 16 |
"Varying load duty" mode | |
I1 = overload I2 = recovery time | 160% IN for 60 s 50% IN for 120 s |
General | |
Efficiency | > 99% |
DC link capacity | 350 μF |
Nominal power loss 24 V | 15 W |
Power section nominal power loss | 300 W |
Mass | 14 kg |
Dimensions | |
Width | 150 mm |
Height | 428 mm |
Depth | 265 mm |