Technical data BW..-T signal contact

Specifications for BW..-T signal contact

Design

Connection contacts

0.75 – 2.5 mm2

Tightening torque

0.6 Nm

Switching capacity

DC 2 A / DC 24 V (DC11)

AC 2 A / AC 230 V (AC11)

Switch contact (NC contact)

According to EN 61800-5-1