Comparing the designs
The following table compares the different designs using the BE2 brake for a EDRN90M4 motor as an example with regard to explosion protection.
| BE.. brake | BE.. brake for | ||
|---|---|---|---|---|
Application | Working brake and | Working brake | Working brake (ATEX, IECEx) and | |
Electric power consumption of the brake coil PB | 43 W | 43 W | 34 W | |
Maximum braking torque | 20 Nm | 20 Nm | 14 Nm | |
No-load starting frequency | Size | 2200 h-1 | 460 h-1 | 460 h-1 |
BGE | 5800 h-1 | 1200 h-1 | 1200 h-1 | |
Maximum braking work of working brake at brake application speed | 1500 min-1: 13260 J | 1800 min-1: 3432 J | 1500 min-1: 3822 J | |
Maximum braking work of holding brake at 1800 min-1 | 10400 J | – | 3360 J | |