General
Depending on the use of the BE.. brake, conditions and restrictions, which are listed in the following tables, exist both for the brake itself as well as for the other drive components.
Observe these conditions and restrictions when configuring and ordering the overall drive.
A distinction is made between the following designs of the brake:
- BE.. brake
- BE.. safety brake
- BE.. brake for explosion-protected motors
- BE.. safety brake for explosion-protected motors
- Holding brake with increased braking torque for inverter-operated motors
Brake | BE.. brake | BE.. safety brake | BE.. brake for explosion-protected motors | BE.. safety brake for explosion-protected motors | BE.H holding brake for inverter-operated motors |
|---|---|---|---|---|---|
Available sizes | BE02 – BE122 | BE03 – BE32 | BE03 – BE122 | BE03 – BE32 | BE1H, BE2H |
Use | Working brake or holding brake with emergency stop function | Holding brake with emergency stop function | Working brake or holding brake with emergency stop function | Holding brake with emergency stop function | Holding brake with emergency stop function |
Safety architecture, category (EN ISO 13849-1) | B | 1 | B | 1 | B |
Brake options | BE.. brake | BE.. safety brake | BE.. brake for explosion-protected motors | BE.. safety brake for explosion-protected motors | BE.H holding brake for inverter-operated motors |
|---|---|---|---|---|---|
Manual brake release | /HR or /HF | /HR | /HR or /HF | /HR | /HR or /HF |
Condition monitoring Brake | BE1 – BE122: BE2 – BE122: | BE1 – BE32: BE2 – BE32: | – | – | BE1H - BE2H: /DUE/DUE for DR.. and DRN.. motors |
Brake control | BE.. brake | BE.. safety brake | BE.. brake for explosion-protected motors | BE.. safety brake for explosion-protected motors | BE.H holding brake for inverter-operated motors |
|---|---|---|---|---|---|
Installation in terminal box | ✔ | ✔ | Available to a | Available to a | Available only for external control |
Installation in the control cabinet | ✔ | ✔ | ✔ | ✔ | ✔ |
Voltage supply from the motor terminal board | Available to a | – | Available to a | – | – |
Direct DC voltage supply | Available for BE02 – BE2 On request for BE5 – BE11 | – | Available for BE03 – BE2 | – | ✔ |
Integrated brake control for MOVILINK® DDI | Available for BE03 – BE62 | – | – | – | – |
✔ | Available |
– | Not available |