With SEW‑EURODRIVE brake control in the terminal box or control cabinet

Usually, the brake is controlled by a brake control that is installed in either the motor terminal box or the control cabinet. You can choose from a wide range of brake controls. In addition to various connection voltages, brake controls for specific application requirements are available as well:

  • With acceleration function for high switching frequency (by using the patented two-coil system, e.g. BGE.., BME.., BSG..)
  • With rapid cut-off function for high stopping accuracy (with integrated or additional high-speed relays, e.g. BMP.., BSR.., BUR..)
  • With integrated heating function (BMH..)
  • With additional DC 24 V control inputs for PLC or inverter (e.g. BMK.. or BMV..)
  • As safety-related component for functionally safe interruption of the energy supply to the brake (e.g. BST.., SBM..)
  • BG1Z integrated brake control with condition monitoring of the brake wear (determination of the lining reserve) and AC 200 – 500 V wide range voltage supply in connection with MOVILINK® DDI

Brakes up to BE2 can optionally also be delivered for operation at an external DC voltage source without additional brake control.