Default assignment of digital inputs
INFORMATION

The sensors can be configured in the configuration of the software module under [Sensor technology] either as NC contact or as NO contact.
If the software module is used with a sensor pair, the digital inputs are assigned the following functions as standard:
Standard inverter | Compact extra-low voltage drive | Function |
|---|---|---|
DI 01 | VDI 00 | Sensor rapid/creep speed negative direction of movement |
DI 02 | DI 01 | Sensor stop negative direction of movement |
DI 03 | VDI 02 | Sensor rapid/creep speed positive direction of movement |
DI 04 | DIO 01 | Sensor stop positive direction of movement |
If the software module is used with sensor pairs A/B, the digital inputs are assigned the following functions as standard:
Standard inverter | Compact extra-low voltage drive | Function |
|---|---|---|
DI 01 | VDI 00 | Sensor B: Rapid/creep speed |
DI 02 | DI 01 | Sensor B: Stop |
DI 03 | VDI 02 | Sensor A: Rapid/creep speed |
DI 04 | DIO 01 | Sensor A: Stop |
If additional optional sensors are used when using a sensor pair, the digital inputs are assigned the following functions as standard:
Standard inverter | Compact extra-low voltage drive | Function |
|---|---|---|
DI 05 / DIO 01If DIx is present, otherwise DIOx applies | VDI 04 | Optional sensor negative direction of movement |
DI 06 / DIO 02If DIx is present, otherwise DIOx applies | VDI 05 | Optional sensor positive direction of movement |
If additional optional sensors are used when two sensor pairs A/B are used, the digital inputs are assigned the following functions as standard:
Standard inverter | Compact extra-low voltage drive | Function |
|---|---|---|
DI 05 / DIO 01If DIx is present, otherwise DIOx applies | VDI 04 | Sensor B: Optional sensor |
DI 06 / DIO 02If DIx is present, otherwise DIOx applies | VDI 05 | Sensor A: Optional sensor |