Process output data

The following table shows the process output data from the PLC to the inverter for control via the fieldbus.

Word

Bit

Function

PO 1

Control word

0

Enable/emergency stop

1

Enable/application stop

2

Reserved

3

Release brake

4

Direction of movement/jog positive

5

Direction of movement/jog negative

6

Reserved

7

Start and stop with PO 4/fixed setpoint

8

Fault reset

9

Activate creep speed

10

Activate drive train 2

11

Reserved

12

Reserved

13

Activate output stage inhibit

14

Activate standby mode

15

MOVIKIT® Handshake In

PO 2

Rapid speed/jog speed

0 to 15

User unit

PO 3

Acceleration

0 to 15

User unit

PO 4

Deceleration

0 to 15

User unit

PO 5

 

Digital outputs

For control via process data, see chapter Digital inputs/digital outputs

0

DO 00/DIO 01 (output)

1

DO 01/DIO 02 (output)

...

...

3

DO 03

4 to 7

DO 10 – 13 Following corresponding configuration according to chapter 8.1.4

8 to 15

VDI 00 – VDI 07 (virtual digital inputs)Usage with compact extra-low voltage drives to control the sensors

PO 6

Setpoint application mode

0 to 15

Operating mode. Refer to chapter Overview of operating modes.

PO 7

Creep speed

0 to 15

User unit

PO 8

Deceleration stop

0 to 15

User unitDeceleration is only active if the stop sensor is active

PO 9/10

 

0 to 15