Measured value exceeded

Repeat the check if the measured value is exceeded. Proceed as follows:

  1. Loosen the screws of the connection cover [619] and remove it. Do not disconnect the encoder cable.
  2. Make sure the cone [D] does not fall out while the central retaining screw [B] is loosened. Loosen the central retaining screw [B] by 2 – 3 turns. Loosen the cone [D] by tapping lightly onto the screw head.
  3. Turn the motor shaft or the encoder shaft at the bore [F] by 120°.
  4. Tighten the central retaining screw [B].
    • Tightening torque 2.75 Nm ± 6%
  5. Screw on the connection cover [619].
    • Tightening torque 2.25 Nm
  6. Repeat the wobble measurement.

INFORMATION

If it is not possible to carry out the measurement below the permitted wobble, contact the SEW‑EURODRIVE Service department.