Installing ES7./AS7.
- Apply a contact corrosion prevention compound, e.g. NOCO-Paste, to the encoder pins.
- Attach the expansion anchor [362] to the torque bracket of the encoder.
- For safety encoders: Use a new expansion anchor.
- Push the encoder to the stop of the shaft end.
- Tighten the central retaining screw [B].
- Tightening torque 2.75 Nm ± 6%
- Press the expansion anchor [362] into the fan guard [35] and check if it is seated correctly.
- Screw the retaining screws of the torque bracket [A] into the expansion anchor [362] up to the stop. Tighten the retaining screws of the torque bracket [A].
- Tightening torque 1.6 Nm ± 10%
- Screw on the connection cover [619].
- Tightening torque 2.25 Nm
- For safety encoders: Perform a wobble measurement.
- Mount the safety cover [361] or the forced cooling fan [170] if applicable.
- For screw [22]: Tightening torque 3.3 Nm
- For screw [34]: Tightening torque 2 Nm
Additional information