Installing EK8./EK9./AK8./AK9./RK8M – Add-on encoder set with M23 connector directly on KIGA encoder

  1. For size 355: Connect the two halves of the coupling [233] by plugging them together using the coupling star. The coupling [233] must be firmly connected. Make sure that the encoder is centered [220].
  2. For size 63 – 315: Clean the cone of the encoder [220].
  3. For size 355: Clean the cone of the encoder [220] and the coupling [233].
  4. Remove the screw plug [A] of the encoder.
  5. For size 355: Place the coupling [233] onto the bolt [3012]. Tighten the retaining screw at the clamping hub on the motor side to fasten the coupling.
    • Tightening torque 3.3 Nm
  6. Retrofitting insulation coupling on the encoder mounting adapter: Insert the insulation coupling [1891] into the conical bore of the rotor [1] and tighten the central retaining screw.
    • Tightening torque 2.25 Nm
  7. Use solvent to remove the residual adhesive from the central retaining screw.
  8. For AK8H safety encoders: Wet the central retaining screw that is required in the following step with LOCTITE® 241.
  9. Insert the encoder [220] into the conical bore of the rotor [1] or the coupling [233]/[1891].
  10. To secure the encoder [220] in place, tighten the central retaining screw. Use a tool that is at least 45 mm long for this.
    • Counter-tighten the spanner flat SW27 of the coupling and SW10 of the encoder shaft.
    • Tightening torque 3.3 Nm
    • For safety encoders: Tightening torque 3.3 Nm ± 8%

    NOTICE

    For encoders RK8M, EK8W, AK8H, AK8W, EK9Z and AK8Z on DR2C.. motors, a calibration process must be carried out for flawless operation. See Additional work for the RK8M encoder on the DR2C.. motor and Additional work for EK8W, AK8H, AK8W, EK9Z, and AK8Z encoders on the DR2C.. motor.
    Failure to calibrate results in greater motor losses and reduced torque. In the worst-case scenario, the motor will not run.
  11. To seal the encoder [220], screw in the screw plug [A].
    • Tightening torque 1.8 Nm
  12. For size 355 with forced cooling fan: Mount the spacer bolts [934].
  13. For size 132M – 355 with forced cooling fan: Guide the torque bracket [935] over the connection adapter [U] and the encoder [220].
  14. For size 132M – 355 with forced cooling fan: When mounting the torque bracket [935], make sure it is aligned centrally to the encoder [220]. Screw in the screw [936] with the spacer bushings [934].
    • For size 132M – 355: Tightening torque 12 Nm
  15. For safety encoders: Wet the screws that are required in the following step with LOCTITE® 241.
  16. Retrofitting insulation coupling on the encoder mounting adapter: Replace the support ring [1895] with the spacer ring [1895] and screw it securely in place with the new M5×10 screws [1896].
    • Tightening torque 7 Nm
  17. For size 132M – 355 with forced cooling fan: Screw the torque bracket of the encoder [1889] with the screws [232] through the bores of the torque bracket [935].
    • Tightening torque 3.3 Nm
    • For safety encoders: Tightening torque 3.3 Nm ±10%
  18. For size 63 – 355 without forced cooling fan: Mount the fan guard [35] over the encoder [220]. When doing this, guide the M23 connector with the signal cable through the central grille cutout of the fan guard [35].
    • For size 63 – 132S: Tightening torque 3.3 Nm
    • For size 132M/L: Tightening torque 12 Nm
    • For size 160 – 355: Tightening torque 29 Nm
  19. For safety encoders: Wet the screws that are required in the following step with LOCTITE® 241.
  20. For size 63 – 132S: Screw the screws [232] through the grille of the fan guard [35] and into the nuts of the torque bracket [1889].
    • Tightening torque 3.3 Nm
  21. For size 132M – 355 without forced cooling fan: Screw the screws [232] through the grille of the fan guard [35] or the central opening of the support ring [1895] and into the nuts of the torque bracket [1889].
    • Tightening torque 3.3 Nm
    • For safety encoders: Tightening torque 3.3 Nm ±10%
  22. For size 132M – 355 with forced cooling fan: Screw the screws [232] through the torque bracket [935] and into the nuts of the torque bracket of the encoder [1889].
    • If you need to turn the encoder [220] in order for the screws to reach the nuts of the torque arm, turn the encoder [220] clockwise.
    • Make sure the signal cable is of a sufficient length so that the M23 connector can be inserted into the recess of the safety cover [361]/[657] of the forced cooling fan [170].
    • Tightening torque 3.3 Nm
    • For safety encoders: Tightening torque 3.3 Nm ±10%
  23. Before you install the safety cover [361]/[657] or the forced cooling fan [170], slide the cable grommet [269] into the recess.
  24. For size 63 – 280 without forced cooling fan: Place the safety cover [361] onto the fan guard [35].
  25. For size 315 – 355: Place the safety cover [657] onto the metal brackets [1710].
  26. For size 315 – 355: Secure the safety cover [657] in place by using the screws [1711].
    • Tightening torque 12 Nm
  27. With forced cooling fan: Secure the forced cooling fan [170] with the screws [22].
    • For size 71 – 132S: Tightening torque 3.3 Nm
    • For size 132M/L: Tightening torque 12 Nm
    • For size 160 – 355: Tightening torque 29 Nm
  28. Insert the cable grommet [269] into the recess of the safety cover [361]/[657] or the forced cooling fan up to the stop.
  29. For size 71 – 132S with forced cooling fan: Additionally secure the forced cooling fan [170] in place by using the screws [34] and washers [33].
    • Tightening torque 2 Nm
  30. Without forced cooling fan: Secure the safety cover [361] in place by using the screws [34] and washers [33].
    • For size 63 – 132S: Tightening torque 2 Nm
    • For size 132M – 280: Tightening torque 3.5 Nm