Connection to 2 MOVIDRIVE® system/technology or MOVITRAC® advanced

The MDR60A-0150.. brake module can be connected to 2 MOVIDRIVE® system/technology or MOVITRAC® advanced inverters. Mixed operation of the device families is also possible.

There are 2 connection types:

  • Connection type A: Both inverters that are connected via the DC link are connected to the supply system.
  • Connection type B: Only the larger of the inverters that are connected via the DC link is connected to the supply system.

Connection type A
3 × AC 380 to 500 V

Connection type B
3 × AC 380 to 500 V

[1]

Line choke(s)

[2]

DC link connection, I < 10 m

[3]

Inverter

[4]

MDR60A.. regenerative power supply

[5]

Motor

[6]

Module bus cable (only with MDX9.A..)

[7]

Signal cable for ready signal