Mixed operation with connection type A
The following combinations of the MOVIDRIVE® MDR60A.. regenerative power supply with 2 MOVIDRIVE® system/technology and MOVITRAC® advanced inverters are permitted:
Used as brake module | 1st MDX9.A.. device with line choke | 2nd MCX9.A.. device with line choke | |
|---|---|---|---|
MDR60A.. | 0070-5.3 Size 2 ND0160-503 | 0070-5.3 Size 0L ND0160-503 | – |
0095-5.3 Size 2 ND0160-503 | 0070-5.3 to 0095-5.3 Size 0L ND0160-503 | – | |
0125-5.3 Size 3 ND0300-503 | 0070-5.3 to 0125-5.3 Size 0L ND0160-503 | – | |
0160-5.3 Size 3 ND0300-503 | 0095-5.3 to 0125-5.3 Size 0L ND0160-503 | 0160-5.3 Size 0L ND0300-503 | |
0240-5.3 Size 4 ND0240-503 | – | – | |
0320-5.3 Size 4 ND0420-503 | 0320-5.3 Size 4 ND0420-503 | – | |
Used as brake module | 1st MCX9.A.. device with line choke | 2nd MDX9.A.. device with line choke | |
|---|---|---|---|
MDR60A.. | 0070-5.3 Size 0L ND0160-503 | 0040-5.3 Size 1 ND0070-503 | 0055-5.3 to 0070-5.3 Size 2 ND0160-503 |
0095-5.3 Size 0L ND0160-503 | 0055-5.3 to 0095-5.3 Size 2 ND0160-503 | – | |
0125-5.3 Size 3 ND0160-503 | 0070-5.3 to 0095-5.3 Size 2 ND0160-503 | 0125-5.3 Size 3 ND0300-503 | |
0160-5.3 Size 0L ND0300-503 | 0095-5.3 Size 2 ND0160-503 | 0125-5.3 to 0160-5.3 Size 3 ND0300-503 | |
0240-5.3 Size 3 ND0300-503 | 0125-5.3 to 0160-5.3 Size 3 ND0300-503 | – | |
0320-5.3 Size 4 ND0420-503 | 0240-5.3 to 0320-5.3 Size 4 ND0420-503 | – | |
0460-5.3 Size 4 ND0420-503 | 0240-5.3 to 0320-5.3 Size 4 ND0420-503 | – | |