MOVITRAC® advanced with connection type B
The following combinations of the MDR60A.. regenerative power supply with 2 MOVITRAC® are permitted:
Used as brake module | 1st device with line choke | 2nd device |
|---|---|---|
MDR60A.. | 0160-5.3 Size 0L ND0300-503 | 0070-5.3 Size 0L |
0240-5.3 Size 3 ND0300-503 | 0070-5.3 to 0095-5.3 Size 0L | |
0320-5.3 Size 4 ND0420-503 | 0070-5.3 to 0160-5.3 Size 0L | |
0460-5.3 Size 4 ND0420-503 | 0070-5.3 to 0160-5.3 Size 0L |