MOVITRAC® advanced with connection type A
The following combinations of the MDR60A.. regenerative power supply with 2 MOVITRAC® are permitted:
Used as brake module | 1st device with line choke | 2nd device with line choke | ||
|---|---|---|---|---|
MDR60A.. | 0070-5.3 Size 0L ND0160-503 | 0070-5.3 Size 0L ND0160-503 | – | – |
0095-5.3 Size 0L ND0160-503 | 0070-5.3 Size 0L ND0160-503 | 0095-5.3 Size 0L ND0160-503 | – | |
0125-5.3 Size 0L ND0160-503 | 0070-5.3 Size 0L ND0160-503 | 0095-5.3 Size 0L ND0160-503 | 0125-5.3 Size 0L ND0160-503 | |
0160-5.3 Size 0L ND0300-503 | 0095-5.3 Size 0L ND0160-503 | 0125-5.3 Size 0L ND0160-503 | 0160-5.3 Size 0L ND0300-503 | |
0240-5.3 Size 3 ND0300-503 | 0125-5.3 Size 0L ND0160-503 | 0160-5.3 Size 0L ND0300-503 | 0240-5.3 Reduction of the total apparent power to 90% Size 3 ND0300-503 | |
0320-5.3 Size 4 ND0420-503 | 0320-5.3 Size 4 ND0420-503 | – | – | |
0460-5.3 Size 4 ND0420-503 | 0320-5.3 Size 4 ND0420-503 | 0460-5.3 Reduction of the total apparent power to 95% Size 4 ND0420-503 | – | |