Connection to 1 MOVIDRIVE® system/technology or MOVITRAC® advanced
If the MDR60A-0150.. brake module is only connected to a single device, the following assignment applies:
MOVIDRIVE® MDR60A..
| 1 × MOVIDRIVE® MDX9.A.. inverter
| |
|---|---|---|
Size | Line choke | |
0150-503-00 | 1 | ND0070-503 |
2 | ND0160-503 | |
3 | ND0300-503 | |
4 | ND0420-503 | |
5 | ND0910-503 | |
6 | ND1800-503 | |
MOVIDRIVE® MDR60A..
| 1 × MOVITRAC® MCX9.A.. | ||
|---|---|---|---|
Size | Nominal output | Line choke | |
0150-503-00 | 0L | 7 – 12.5 | ND0160-503 |
0L | 16 | ND0300-503 | |
3 | 24 | ND0300-503 | |
4 | 32 – 46 | ND0420-503 | |
5 | 62 – 91 | ND0910-503 | |