Minimum clearances for convection cooling
The following minimum clearances must be observed for convection cooling depending on the continuous braking power and the mounting position.
Continuous braking power at 100% cdf | Mounting position | Lateral distance in mm | Distance below | Distance above |
|---|---|---|---|---|
up to 1 kW | horizontalCorresponds to mounting position 1, 2, 5, 6. | 200 | 0 | 350 |
verticalCorresponds to mounting position 3, 4. | 150 | 250 | 300 | |
up to 10 kW | horizontalCorresponds to mounting position 1, 2, 5, 6. | 300 | 0 | 650 |
verticalCorresponds to mounting position 3, 4. | 250 | 350 | 600 | |
up to 22 kW | horizontalCorresponds to mounting position 1, 2, 5, 6. | 400 | 0 | 750 |
verticalCorresponds to mounting position 3, 4. | 350 | 400 | 700 | |
up to 44 kW | horizontalCorresponds to mounting position 1, 2, 5, 6. | 500 | 0 | 850 |
verticalCorresponds to mounting position 3, 4. | Not permitted | Not permitted | Not permitted |