Introduction
The following table shows the availability of the safety sub-functions described below, depending on the MOVISAFE® CS..A safety option used in each case:
CS..A safety option | Safety sub-function | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Idle state | Motion | Position | |||||||||||||
STO | SBC | SS1-t | SS1-r | SS2-t | SS2-r | SOS | SLS | SSM | SSR | SDI | SLI | SLA | SLP | SCA | |
Only with FS encoder | |||||||||||||||
Without CS..A | ✔ | – | ✔With suitable control | – | – | – | – | – | – | – | – | – | – | – | – |
CSB21A | ✔ | – | ✔ | – | – | – | – | – | – | – | – | – | – | – | – |
CSS21A | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | – | – |
CSB31AHas a second encoder connection (not used for functional safety) | ✔ | ✔ | ✔ | – | – | – | – | – | – | – | – | – | – | – | – |
CSS31AHas a second encoder connection (not used for functional safety) | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | – | – |
| With one FS encoder or 2-encoder concept | ||||||||||||||
CSA31AHas a second encoder connection that can be used for functional safety | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |