Size 8

A

View from top

[1]

X5: 24 V supply voltage

[2]

X1: Supply system connection and +UZ, -UZ: DC link connection before DC link choke

[3]

X30 OUT: System bus

[4]

X30 IN: System bus

[5]

X6: Connection for Safe Torque Off (STO)

[6]

+UZ*, -UZ* (V DC link): DC link connection after DC link choke

 

 

B

View from front

[7]

4 × housing PE connection

[8]

Shield plate

[9]

EtherCAT® ID switch

[10]

7-segment display

[11]

Product label with QR code

[12]

S3: Switch for module bus operating mode

[13]

X20: Digital inputs

[14]

X21: Digital outputs

[15]

Signal and control cable shield plate

[16]

MOVILINK® DDI shield plate

[17]

Encoder shield plate

[18]

X31: SEW-EURODRIVE service interface

[19]

Status LEDs EtherCAT®/SBusPLUS "RUN", "ERROR"

[20]

Card slot

 

 

C

View from below

[21]

X16: MOVILINK® DDI connection

[22]

X15: Motor encoder connection

[23]

Braking resistor connection

[24]

X2: Motor connection

[25]

X10: Brake control and motor temperature monitoring

[26]

EMC contact screw on the right side of the inverter