Technical data
Line filter | Unit | NF0055- | NF0120- | NF0220- | NF0420- | NF0910- | NF1800- | NF2700- | NF5400- |
|---|---|---|---|---|---|---|---|---|---|
Part number | – | 17984319 | 17984270 | 17984300 | 17983789 | 17987504 | 17987865 | 18000576 | 29655331 |
Nominal line voltage (according to EN 50160) Vline | V | 3 × AC 200 – 500 V
| |||||||
Line frequency fline | Hz | 50 – 60 ±5% | |||||||
Nominal current IN | A | 5.5 | 12 | 22 | 42 | 91 | 180 | 270 | 540 |
Nominal power loss | W | 4 | 6 | 30 | 30 | 51.5 | 89 | 103 | In preparation |
Ambient temperature ϑamb | °C | 0 – 45 | |||||||
Derating at ambient temperature > 45 °C | – | -3% IN/K up to maximum 60 °C | |||||||
Connection contact | – | Cage clamp terminals | Screw terminal | M12 bolt | |||||
Cross section | mm2 | Max. 6 | 2.5 – 16 | 16 – 50 | 16 – 120 | – | |||
Tightening torque | Nm | – | 2 – 4 | 3.5 – 6 | 12 – 20 | 14 - 20
| |||
PE connection contact | – | M4 screw | M5 screw | M6 bolt | M8 bolt | M10 bolt | M12 bolt | ||
Tightening torque PE | Nm | 1.5 | 3 | 6 | 12 | 23 | 30 | ||
Degree of protection according to EN 60529 | – | IP20 | IP00 | ||||||
Mass | kg | 1 | 1 | 1.4 | 3 | 5 | 9 | 13.2 | In preparation |