Type designation

Example: MDX90A-0125-5E3-S00

MD

Product family

MOVIDRIVE®

X

Device type

X = Single-axis inverter

90

Series

90 = Without DC 24 V switched-mode power supply

91 = With DC 24 V switched-mode power supply

A

Version

A = Version status of the device series

0125

Performance class

0125 = Nominal output current, e.g. 0125 = 12.5 A

5

Connection voltage

2 = AC 200 – 240 V

5 = AC 380 – 500 V

E

Power section variant EMC

0 = Interference suppression integrated

E = EMC filter limit value category C2 according to EN 61800-3

3

Connection type

3 = 3-phase connection type

S

Device variant

0 = Not relevant

S = MOVIDRIVE® system: Control via MOVI-C® CONTROLLER

E = Inverter with CiA402 device profile

0

Technology level

0 = Standard design

00

Application level

0 = Standard/MOVIKIT® Velocity Drive

1 = MOVIKIT® Positioning Drive

2 = Customized solution

 

Options

/L = Design with painted printed circuit boards

/P = Parameters ex-works

The following list is an example:

/CES11A = Multi-encoder card

/CES12A = multi-encoder card with incremental encoder simulation

/CID21A, /CIO21A = Input/output cards

/CS..A = MOVISAFE® CS..A safety option