Highlights of MOVIPRO® technology
Powerful | MOVIPRO® technology offers a decentralized solution up to a nominal output power of 30 kW. |
Scalable | Thanks to the consistent implementation of the MOVIDRIVE® platform, designs and options can be implemented to suit the application requirement. In safety technology, for example, options are available for safe stop functions through to safe positioning functions, as well as optional safe brake control. |
End-to-end | MOVI‑C® allows users to switch between control cabinet installation and decentralized installation. The consistency of the functions and features is not dependent on the product family or type of installation. |
Flexibility | The decentralized product range provides flexible support for connections to various higher-level systems. |
Single-axis | DFC – Direct Fieldbus Communication (PROFINET, EtherNet/IPTM, Modbus TCP) |
Motion slave | DSI – Direct System bus Installation (EtherCAT®/CiA402) |
Motion/Automation control | DSI – Direct System bus Installation (EtherCAT®/SBusPLUS) |
Simple | In the case of MOVIPRO® technology, all interfaces are designed using industrial plug connectors. This enables simple installation within a short time frame. The optional interface box with maintenance switch can reduce the time and effort of installation even further. |