Sensor/actuator boxes

Cables

Length/installation type

Component

Length 1 m: Part number 18255477

Length 3 m: Part number 18255485

Cable design: (3X0.75+8X0.34)

M23, 12-pin, male, 0°‑coded ↔ sensor/actuator box with 4 slots M12

Fixed length

Cables

Length/installation type

Component

Length 1 m: Part number 13309269

Length 2 m: Part number 13309277

Length 3 m: Part number 13309285

Length 5 m: Part number 13309293

Length 10 m: Part number 13309307

Cable design: (3X0.75+8X0.34)

M23, 12-pin, male, 0°‑coded ↔ sensor/actuator box with 8 slots M12

Fixed length