Encoder signal reversal cable

INFORMATION

An additional encoder signal reversal cable is only necessary if you are using a phase reversal cable.

INFORMATION

The following cable is not suitable for HIPERFACE® encoders:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

18114806

HELUKABEL Li9Y91YC11Y-HF

Variable

6 mm2 × 2 × 0.25 mm2

/

AC 500 V

M23, 12-pin, 20°-coded

 

M23, 12-pin, 20°-coded