Use according to category 1, PL c

WARNING

Extended braking distance of the configured drive system when using the incorrect brake application time.
Severe or fatal injuries.
- When using the brake module according to category 1, PL c, you must use one of the following brake application times:
- Brake application time t2,II for 3-wire brakes with cut-off in the DC and AC circuit
- Brake application time t2,I for 3-wire brakes with cut-off in the AC circuit
- Brake application time according to brake documentation for 2-wire brakes
Characteristic values according to EN ISO 13849‑1 | |
---|---|
Classification | PL c |
System structure | Category 1 |
Probability of dangerous failure per hour (PFHD value) | 7.45 × 10-7 |
Mission time/service life | 20 years |
Safe state | The electrical power supply to the brake is safely interrupted. |
Safety sub-function | Safe disconnection of the power supply to the brake |