Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

Installation method of cable

Part numbers

28124367

28124332

Assembly

Open cable end at the motor

Motor connection depending
on brake control

Assembled plug connector

Without
brake

Three-wire brake
AC 110 – 500 V

Two-wire brake
DC 24 V

(BE/BZ
brake)

(BK/BP
brake)

Conductor color/
core cross section

Identification

Assembly

Description

Signal

Contact

Black
1.5 mm2
2.5 mm2
4.0 mm2

U/L1

Not prefabricated

Motor connection, phase U

U

U

Black
1.5 mm2
2.5 mm2
4.0 mm2

V/L2

Not prefabricated

Motor connection, phase V

V

V

Black
1.5 mm2 2.5 mm2
4.0 mm2

W/L3

Not prefabricated

Motor connection, phase W

W

W

Green/yellow
1.5 mm2 2.5 mm2
4.0 mm2

-

Not prefabricated

Protective earth connection

PE

PE

Violet
coaxial cable

-

Coaxial connector

MOVILINK® DDI connection

DDI

1

Yellow
1.0 mm2

A

Not prefabricated

ReservedReserved conductors must be isolated and fixed in the connection box.

Reserved1)

Brake-

Brake A

A

Orange
1.0 mm2

B

Not prefabricated

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 15 (blue)

Reserved1)

Brake B

B

Pink
1.0 mm2

C

Not prefabricated

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 13 (red)

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake C

C

Violet
1.0 mm2

D

Not prefabricated

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 14 (white)

Brake+

Brake D

D